128 24-month Festo Didactic warranty Pneumatics Training Packages > Components > Drives/Actuators Pneumatics Drives/Actuators 1 Ruler Two-sided ruler with a printed millimeter scale and two knurled screws. The ruler is used to measure the position of the slide of a linear drive (order no. 192501). – Overall length: 580 mm – Scale length: 450 mm – 2 knurled screws Order no. 525927 2 Weight, 5 kg, for linear drive Weight for mounting on the linear drives (order no. 8028726 and order no. 192501), can be used as an additional load. Order no. 34065 Adapter for Y-axis or weight Adapter for mounting the weight on the pneumatic linear actuator. Order no. 167032 4 3 3 Shock absorber Self-adjusting hydraulic shock absorber for even deceleration. Suitable for pneumatic linear actuators (order no. 192501). Please order the shock absorber retainer (order no. 152908) when ordering individually. – Stroke: 12 mm – Impact speed maximum 3 m/s Order no. 34572 4 Linear drive, size 18, 170 mm stroke Stroke with plain-bearing guide, elastic damping rings and protective hood Order no. 548641 5 Weight, 2 kg For the linear drive (order no. 548641) Order no. 548582 5 2 1
RkJQdWJsaXNoZXIy MzE0OTAwNw==