Pneumatics and Hydraulics - Learning Solutions for Technical Education and Training

11 → www.festo.com/didactic Workstation Systems > Universal Laboratory Furniture > Learnline 1 2 Mounting frames/mounting sets Versatile profile columns are the core of the Learnline structure. They are used to attach the profile plate support, to mount components, or to provide an alternative mounting surface for your training components. 1 For vertical profile plate mounting The profile plate support is mounted between the profile columns, the profile plate is firmly screwed to the mounting frame and the frame construction. The workstation is thus extremely strong and resilient, and the profile plate can be used on both sides. 2 For adjustable, inclined profile plate mounting The profile plate holder can be mounted at any height on the two profile columns, allowing you to customize the workplace ergonomics to your needs. You also have the option of attaching the components from the training package directly to the mounting frame, which will give you additional work space 3 Mounting frame for A4 mounting A4 mountings are mounted between the profile columns. Up to three rows of A4 mountings can be attached using two additional mounting sets. In order to mount the profile plates, order one mounting set per profile plate. For mounting A4 units, order one mounting set for each additional row. 1 Mounting frame for vertical profile plate mounting 540698 Mounting set for vertical profile plate mounting 540697 2 Mounting frame for inclined profile plate mounting 539032 Mounting set for inclined profile plate mounting 539735 3 Mounting frame for A4 mounting 8066141 Mounting set for A4 mounting 8065498 3 5 4 4/5 Aluminum profile plates The basis for the components of all training packages is the anodized aluminum profile plate. The slots on the front and back of the plate allow it to be used on both sides, if necessary. The slots are compatible with the ITEM profile system, grid dimension 50 mm. The components can be securely fastened in them. We recommend using the relevant rubber feet (order no. 158343) when installing the plates on a table. 700 x 550 mm 159409 4 700 x 700 mm 159410 5 700 x 1100 mm 159411

RkJQdWJsaXNoZXIy MzE0OTAwNw==