17 → www.festo.com/didactic Learntop-S Accessories 1 3 4 5 7 6 Workstation Systems > Universal Laboratory Furniture > Learntop 1 Aluminum profile plate The basis for the components of all training packages is the anodized aluminum profile plate. The slots on the front and back of the plate allow it to be used on both sides, if necessary. The slots are compatible with the ITEM profile system, grid dimension 50 mm. The components can be securely fastened in them. We recommend using the relevant rubber feet (order no. 158343) when installing the plates on a table. The 350 x 1100 mm size is supplied without side cover caps (H x W) 350 x 1100 mm 162360 700 x 1100 mm 159411 2 Perforated work surface For Lab-Volt series pneumatic/ hydraulic learning system, 700 x 1100 mm for Learntop-S (only compatible with Learntop-S) Order no. 8062675 3 Slotted mounting plate For installing Quick-Fix clamping pieces, must be used together with an aluminum profile plate 350 x 1100 mm (order no. 162360) so that Quick-Fix screw connection components can also be attached (only compatible with Learntop-S order no. 8062672). Order no. 8062676 4 Cable guide For one set of electrical laboratory cables. Ensures neatness and order. W x D x H: 150 x 136 x 63 mm. Order no. 535812 5 Tubing holder For up to 20 hydraulic tubes. Keeps the couplings tidy and protects them from dirt. W x D x H: 366 x 182 x 80 mm. Order no. 539737 6 Steel tub base for Learntop-S Order no. 8062674 7 Mounting kit for hydraulic cylinder with weight To be mounted on Learnline with a vertical or horizontal profile plate (alternatively for mounting on the Learnline profile column) or Learntop-S with an inclined profile plate. With this mounting kit, the pulling and pushing load of the basic hydraulics packages, which comprise the cylinder (order no. 152857) and weight (order no. 152972), can be achieved. The cover (order no. 152973) must be used as a protective measure Learntop-S, inclined profile plate Order no. 526847 2
RkJQdWJsaXNoZXIy MzE0OTAwNw==