Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 31 Process, Flow, and Level Process Control Learning System (Entry-Level) LV Series 6090-8 This entry-level solution is a variant of the Basic Process, Flow, and Level process Control Learning System that allows performance of most, but not all, experiments that can be done with the basic system. To perform all experiments, additional equipment is required. The corresponding workbook is entitled “Pressure, Flow, and Level Processes”, sold separately → chapter “Learning Media” page 158. en es 120 V, 60 Hz 589633 589634 220 – 240 V, 50/60 Hz 589635 589636 Note: These systems cannot be sold or delivered in countries that require CE compliance. Main components at a glance: – 1x Work surface (stainless steel) – 1x Expanding work surface (large) – 1x DC power supply – 1x Multimeter – 1x Pumping unit – 1x Column – 1x Hand-operated two-way valve – 1x Pressure transmitter – 1x Rotameter – 1x Venturi tube – 2x Pressure gauge (analog, low range) – 1x Hose set and accessory kit – 1x I/O interface with LVProSim Also required, please order: 1x Rust inhibitor solution 777198 1x Antibacterial solution 8060736 Optional measurement equipment: Pressure gauge (digital, high range) 582375 Digital pressure gauge (analog output) 588234 Pressure gauge (analog, medium range) 588235 Pressure gauge (digital, medium range) 588236 Calibration kit 588416 Calibration kit with pressure modules 588417 Process, Flow, Level and Temperature Process Control Learning System (Entry-Level) LV Series 6090-9 This entry-level solution is a variant of the Basic Process, Flow, and Level process Control Learning System that allows performance of most, but not all, experiments that can be done with the basic system equipped with the Temperature Process Control Add-on Package. To perform all experiments, additional equipment is required. The corresponding workbooks are entitled “Pressure, Flow, and Level Processes” and “Temperature Process and Heat Exchanger”, sold separately → chapter “Learning Media” page 158. en es 120 V, 60 Hz 589638 589639 220 – 240 V, 50/60 Hz 589640 589641 Note: These systems cannot be sold or delivered in countries that require CE compliance. Main components at a glance: – All components of the Process, Flow, and Level Process Control Training System (Entry-Level) – 1x Heating unit – 1x Radiator – 1x Pressure transmitter – 1x RTD temperature transmitter Also required, please order: 1x Rust inhibitor solution 777198 1x Antibacterial solution 8060736 Optional workstation for the two Entry-Level Learning systems: Bench (unassembled, without dressing panels and doors) 587933 Dressing Panels (with lockable front door) 587927 Bench (assembled, without dressing panels and front doors) 587928 Bench (assembled, with dressing panels and lockable front door) 587929 Bench (with dressing panels and lockable doors, unassembled) 587931 Introduction and Fundamentals > Process Control Learning Systems > Variants Shown with optional components Shown with optional components

RkJQdWJsaXNoZXIy MzE0OTAwNw==