Process Automation and Water Management - Learning solutions for basic and advanced training

For tailored advice and product selection/configuration assistance, please contact a sales representative. 32 Process Control Learning Systems Temperature Process Control Add-On LV Series 6090-2 This package provides additional components to the Pressure, Flow, and Level Process Control Learning System in order to demonstrate PID control of temperature. The corresponding workbook is entitled “Temperature Process and Heat Exchanger”, sold separately → chapter “Learning Media” page 158. en es 120 V, 60 Hz 588674 588675 220 – 230 V, 50/60 Hz 588670 588671 240 V, 50 Hz 588673 Note: These systems cannot be sold or delivered in countries that require CE compliance. Main components at a glance: – 1x Heating unit – 1x Radiator – 4x Thermocouple temperature transmitters – 1x RTD temperature transmitter Industrial Heat Exchanger Add-On LV Series 6090-4 This package adds a heat Exchanger and an additional pump to the Pressure, Flow, and Level Process Control Learning System to study the exchange of heat between two flows of water at different temperatures. For operation, it requires the Temperature Process Control Add-On to be installed on the Pressure, Flow, and Level Process Control Training System. The corresponding workbook is entitled “Temperature Process and Heat Exchanger”, sold separately → chapter “Learning Media” page 158. en 120 V, 60 Hz 588678 220 – 240 V, 50/60 Hz 588679 Note: These systems cannot be sold or delivered in countries that require CE compliance. Main components at a glance: – 1x Expanding work surface (small) – 1x Pumping unit – 1x Heat exchanger – 1x Rotameter Also required, please order: 1x Instrumentation pipe 588245 Optional equipment: HART software configurator 588420 Shown with optional components Shown with optional components Introduction and Fundamentals > Process Control Learning Systems > Variants

RkJQdWJsaXNoZXIy MzE0OTAwNw==