Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 33 Recommended Learning Material Workbooks → page 158 Campus license: en 585247 es 594144 Note: The campus license includes the student and the instructor PDF versions of the following workbooks: Pressure, Flow, and Level Processes; Temperature Process and Heat Exchanger; and pH Process Control. Courses on Festo LX aPressure, Flow, and Level Processes aIndustrial Safety in the Workplace pH Process Control Add-On LV Series 6090-3 This package provides additional components to the Pressure, Flow, and Level Process Control Learning System in order to demonstrate PID control of pH processes. The corresponding workbook is entitled “pH Process Control”, sold separately → chapter “Learning Media” page 158. en es 120 V, 60 Hz 588674 588675 220 – 230 V, 50/60 Hz 588676 588677 240 V, 50 Hz 588673 Note: These systems cannot be sold or delivered in countries that require CE compliance. Main components at a glance: – 3x Metering pump – 2x Chemical tank – 1x pH transmitter – 1x Metering pump drive – 1x Set point device – 1x pH process control accessories – 1x pH process control consumables Also required, please order: 1x pH process control consumables 588246 Optional measurement equipment: pH transmitter (HART) 588353 Water analyzer 588424 Shown with optional components Introduction and Fundamentals > Process Control Learning Systems > Variants

RkJQdWJsaXNoZXIy MzE0OTAwNw==