AX Smartenance SAP Connector (SSC)
AX Smartenance SAP Connector (SSC)

AX Smartenance SAP Connector (SSC)

Please sign in to see prices or request test licenses

Nazaj na rezultate iskanja

The AX Smartenance SAP Connector (SSC) is the smart solution for mapping the SAP PM process onto a user-friendly and fast interface – both in the browser and via mobile apps.

Opis

The AX Smartenance SAP Connector (SSC) is the intelligent bridge between the SAP PM module and a user-friendly interface for mobile incident reporting. SAP remains the leading system – all relevant machine and equipment data is automatically synchronized from SAP with AX Smartenance, allowing faults to be captured easily and in a structured way directly at the point of occurrence. SSC enables efficient, digital feedback to SAP – either via the AX Smartenance mobile app or on a desktop through the web application.
Vorteile auf einen Blick

Benefits at a Glance

  • SAP remains the leading system: No double data maintenance – master data and machine information come directly from SAP.
  • Easy fault reporting: Intuitive AX Smartenance web and app interface – no need for complex SAP transactions.
  • Mobile & flexible: Record faults immediately where they occur – using a smartphone, tablet, or PC.
  • Automatic synchronization: Machine master data from SAP is regularly synchronized with AX Smartenance.
  • Seamless integration: Feedback and reporting data are transferred directly to the SAP PM module.
  • Faster response times: Immediate visibility of faults in the SAP system.

Get Started Now

  • Create an account
  • After registration, you will receive your login credentials via email and can easily sign in to the web application.
  • Then, download the AX Smartenance app from the Google or Apple App Store to your device.
  • The SSC interface must now be activated – please contact Festo at smartenance@festo.com.
  • Connect any mobile device to your account by scanning the QR code in the web application with your desired device.
  • Already have an AX Smartenance account? [Click here to log in.]
  • For any questions about AX Smartenance, contact us at smartenance@festo.com.

Why AX Smartenance SSC?

•    SAP-centric & future-proof: SSC complements SAP PM without disrupting existing processes.
•    Simplified digital fault reporting: No paper, no manual follow-up – just structured, complete feedback.
•    Improved data quality: Automated data synchronization between SAP and AX Smartenance reduces errors and increases transparency.
•    Fast deployment & high user acceptance: Easy to use even for non-SAP users – ideal for production and maintenance teams.


Subscription


Licenses are provided through a subscription model. The fee is billed annually at the beginning of the license period. The minimum term when purchasing a license package is 1 year. After this period, the contract and associated license term are automatically extended by one additional year.
Cancellation: You may cancel the subscription at any time, effective at the end of the current license period.

Tehnične zahteve

Technical Requirements


Technical prerequisites:

  • SAP S/4HANA 2021 FPS02 (S4CORE 106) (on-premise)
  • SAP licenses for third-party application integration: Please contact your SAP representative
  • SAP Note 3427034 must be installed

System requirements:

  • Web application: Current versions of Chrome, Edge, Firefox
  • Mobile app: Android (version 8 or higher), iOS (version 13 or higher)

Integration:

  • SAP PM via REST API
  • Automatic synchronization of machine master data with AX Smartenance
  • Standardized interfaces

Hosting:

  • Cloud-based via Microsoft Azure
  • High availability & security

Licensing:

  • AX Smartenance SSC + Premium Licenses
  • One premium license per web user or mobile device

Languages:

  • German, English (additional languages available upon request)