ISO cylinder DSBF-C-50-400-PPVA-N3-R

1775268

GTIN: 4052568247102

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Stroke
400 mm
Cushioning
Pneumatic cushioning, adjustable at both ends