Standards-based cylinder DSBF

ISO cylinder with dimensions to ISO 15552. NSF-H1 grease and FDA-compliant sealing material even in the basic design. Optionally available with self-adjusting end position cushioning PPS and dry-running seal.
  • ISO 15552
  • Increased corrosion protection
  • Easy-to-clean design
  • FDA-approved lubrication and sealing on the basic version
  • Long service life thanks to optional dry-running seal
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
  • For position sensing
  • Sustainable thanks to extended life cycle and easier repairs