Solenoid valve VSVA-B-M52-AD-D1-F8-1B2

8033673

GTIN: 4052568654870

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, single solenoid
Nominal flow rate standardised according to ISO 8778
1800 l/min
Pneumatic connection, port 1
Sub-base size 1 to ISO 5599-1
Electrical connection
Type B
Operating voltage
24 V DC