Angle seat valve VZXF-L-M22C-M-A-N1-230-H3B1-50-16

1002537

GTIN: 4052568226374

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
10.8 m³/h
Medium pressure
0 bar - 16 bar
Nominal width
23 mm