Angle seat valve VZXF-L-M22C-M-B-N1-240-M1-V4V4T-50-10

1002550

GTIN: 4052568226503

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Cable connection
Threaded sleeve 1 NPT as per ANSI/ASME B 1.20.1
Flow rate Kv
11 m³/h
Medium pressure
0 bar - 10 bar
Nominal width
24 mm