Swivel/gripper unit HGDS-PP-16-YSRT-A-B

1187960

GTIN: 4052568228248

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Gripping force per gripper jaw at 6 bar, closing
51 N
Stroke per gripper jaw
4.5 mm
Swivel angle
210 deg
Position sensing, pneumatic gripper
With proximity switch
Theoretical torque at 6 bar
1.25 Nm