Swivel/gripper unit HGDS-PP-20-P1-A-B

1187962

GTIN: 4052568228262

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Gripping force per gripper jaw at 6 bar, closing
84 N
Stroke per gripper jaw
7 mm
Swivel angle
210 deg
Position sensing, pneumatic gripper
With proximity switch
Theoretical torque at 6 bar
2.5 Nm