Push-in L-connector QSL-10H-50

130748

GTIN: 4052568024697

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 10 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
5.7 mm