Push-in Y-connector QSY-10H-8-B

133149

GTIN: 4052568030285

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 10 mm
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
4.6 mm