Vacuum suction cup VAS-15-1/8-SI-B

1376604

GTIN: 4052568061890

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
15 mm
Effective suction cup diameter
12.4 mm
Suction cup shape
Round, flat
Suction cup material
VMQ (silicone)