Vacuum suction cup VASB-8-M5-PUR-B

1395637

GTIN: 4052568061982

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
8 mm
Effective suction cup diameter
7.1 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR