Vacuum suction cup VASB-15-1/8-PUR-B

1395671

GTIN: 4052568061999

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
15 mm
Effective suction cup diameter
12.4 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR