Cartridge cylinder EGZ-6-5

15033

GTIN: 4052568066604

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
14.7 N
Stroke
5 mm
Cushioning
No cushioning