Flat cylinder DZH-25- -PPV-A-S6

151158

Loading...
Mode of operation
Double-acting
Piston diameter
25 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
295 N
Stroke
1 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends