Linear actuator DGO-40- -PPV-A-B

15226

Loading...
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
10 mm - 4000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch