Push-in L-connector QSL-1/4H-U
153654
GTIN: 4052568310417
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection 1
Push-in sleeve Ø 1/4"
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
3.2 mm




