Push-in L-connector QSL-3/8H-5/16-U

153658

GTIN: 4052568310455

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Push-in sleeve Ø 3/8"
Pneumatic connection 2
for pneumatic tubing outside diameter 5/16"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
4.9 mm