Flat cylinder DZF-63-125-A-P-A

161314

GTIN: 4052568129149

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1870 N
Stroke
125 mm
Cushioning
Elastic cushioning rings/pads at both ends