Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

03/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

01/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2031 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Servo drive

Please contact Festo if you need help.

Motor controller CMMP-AS-C2-3A-M0

1622901

GTIN: 4052568243241

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current
2 A - 3 A
Nominal operating voltage AC
230 V
Nominal operating voltage phases
Single-phase
Controller nominal power
500 VA
Fieldbus coupling
CANopen - Modbus/TCP