Flat cylinder DZF-1"- -A-P-A

162974

Loading...
Mode of operation
Double-acting
Piston diameter
1" - Equivalent diameter
Theoretical force at 6 bar, advancing
294.917 N
Stroke
1.016 mm - 203.2 mm
Cushioning
Elastic cushioning rings/pads at both ends