Flat cylinder DZF-1 5/8"- -A-P-A

162976

Loading...
Mode of operation
Double-acting
Piston diameter
1 5/8" - Equivalent diameter
Theoretical force at 6 bar, advancing
753.974 N
Stroke
1.016 mm - 330.2 mm
Cushioning
Elastic cushioning rings/pads at both ends