Flat cylinder DZF-2"- -A-P-A

162977

Loading...
Mode of operation
Double-acting
Piston diameter
2" - Equivalent diameter
Theoretical force at 6 bar, advancing
1177.889 N
Stroke
1.016 mm - 330.2 mm
Cushioning
Elastic cushioning rings/pads at both ends