Flat cylinder DZF-18-10-P-A
164015
GTIN: 4052568012946
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
18 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
153 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/pads at both ends



