ISO cylinder DSBF-C-100-50-PPVA-N3-R

1782255

GTIN: 4052568248000

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends