Push-in T-fitting QSTL-G1/8-4

186168

GTIN: 4052568039721

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal width
2.8 mm