Push-in fitting, self-sealing QSMK-G1/8-4

186294

GTIN: 4052568040802

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 4 mm
Ambient temperature
-10 °C - 80 °C
Nominal width
1.6 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar