Push-in fitting QS-V0-G1/2-12

186324

GTIN: 4052568041106

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/2
Pneumatic connection 2
for pneumatic tubing outside diameter 12 mm
Ambient temperature
0 °C - 60 °C
Nominal width
11 mm
Operating pressure for entire temperature range
-0.95 bar - 10 bar