Mini guided actuator DFC-6-25-P-A-GF

189459

GTIN: 4052568150044

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
6 mm
Theoretical force at 6 bar, advancing
17 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch