Push-in connector QSMK-1/8T-U

190592

GTIN: 4052568322762

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
For pneumatic tubing outside diameter 1/8"
Pneumatic connection 2
for pneumatic tubing outside diameter 1/8"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
1.5 mm