Push-in fitting, self-sealing QSMK-1/4-1/4-U

190712

GTIN: 4052568323165

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
external thread 1/4 NPT
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
3 mm