Push-in fitting, self-sealing QSK-3/8-3/8-U

190716

GTIN: 4052568323202

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
external thread 3/8 NPT
Pneumatic connection 2
for pneumatic tubing outside diameter 3/8"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
5.6 mm