Push-in L-fitting QSMKL-10-32-UNF-1/4-U

190740

GTIN: 4052568323295

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread 10-32 UNF-2A
Pneumatic connection 2
for pneumatic tubing outer diameter 1/4"
Operating pressure for entire temperature range
-0.95 bar - 10 bar
Ambient temperature
-10 °C - 60 °C
Nominal width
1.8 mm