ISO cylinder ESNU-20-25-P-A
19267
GTIN: 4052568067229
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
169 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends



