Vacuum generator VN-14-H-T4-PI4-VI5-RI5

193502

GTIN: 4052568079932

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
1.4 mm
Max. vacuum
88 %
Max. suction rate with respect to atmosphere
51.6 l/min