Round cylinder CRHD-63- -PPV-A-MC-S6

195552

Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends