Round cylinder CRHD-80- -PPV-A-MC-S6

195553

Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends