Round cylinder ESNU-40-25-P-A

196380

GTIN: 4052568159344

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
687.6 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends