Feed separator HPVS-14-20-A

2095360

GTIN: 4052568251314

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
14 mm
Stroke
20 mm
Theoretical force at 6 bar, advancing
90 N