ISO cylinder DSBC-50-70-PPVA-N3
2098973
GTIN: 4052568251383
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
70 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




