ISO cylinder DSBG-125-500-PPSA-N3

2159919

GTIN: 4052568252632

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
125 mm
Theoretical force at 6 bar, advancing
7363 N
Stroke
500 mm
Cushioning
Self-adjusting pneumatic end-position cushioning