Bus node CTEU-PN
2201471
GTIN: 4052568264444
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Protocol
PROFINET
DC operating voltage range
18 V - 30 V
Intrinsic current consumption at nominal operating voltage
Type. 80 mA
Fieldbus interface, protocol
PROFINET RT
Degree of protection
IP65 - IP67



