ISO cylinder DSBG-160- -P-N3

2537196

Loading...
Mode of operation
Double-acting
Piston diameter
160 mm
Theoretical force at 6 bar, advancing
12064 N
Stroke
1 mm - 2700 mm
Cushioning
Elastic cushioning rings/pads at both ends