Bus node CTEU-EP
2798071
GTIN: 4052568266523
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Protocol
EtherNet/IP - Modbus® TCP
DC operating voltage range
18 V - 30 V
Intrinsic current consumption at nominal operating voltage
Type. 65 mA
Degree of protection
IP65 - IP67



